商品概要

画像をクリックすると大きくなります

Smart Fiber Amplifier Unit, Sensor communications unit model

在庫/販売状況

2026/03/31 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 18,200

詳細情報

Ratings/Performance

情報更新:2024/08/08

TypeSensor communications unit model
Light sourceRed, 4-element LED (Emission wave length: 625 nm)
Power supply voltageSupplied from the connector through the Sensor Communications Unit
Power consumptionNormal mode: 920 mW max. (at power supply voltage of 24 V, current consumption: 38 mA max.)
Eco ON: 680 mW max. (at power supply voltage of 24 V, current consumption: 26 mA max.)
Eco LO: 800 mW max. (at power supply voltage of 24 V, current consumption: 33 mA max.)
Operation modeLight-ON/Dark-ON selectable
Response timeOperateStandard mode: 1 ms
High-speed mode (HS): 250 µs
Super-high-speed mode (SHS): 32 µs
Giga-power Mode (GIGA): 16 ms
ResetStandard mode: 1 ms
High-speed mode (HS): 250 µs
Super-high-speed mode (SHS): 32 µs
Giga-power Mode (GIGA): 16 ms
Protective circuitOutput short-circuit protection
Power supply reverse polarity protection
IndicatorDigital display: 7-segment displays (Sub digital display: green, Main digital display: white)
Display orientation: Switchable between normal and reversed
Indicators: OUT indicator (Orange), L/D indicator (Orange), ST indicator (Blue), DPC indicator (Green)
Number of mutual interference prevention10 units (can not be used in the Super-high-speed Mode)
FunctionAuto power control, Dynamic power control, Timer, ZERO reset, Resetting setting, ECO mode, BANK switch, Sensor OFF setting, Power tuning, Output 1 setting, Output 2 setting, Hysteresis setting
Sensitivity settingSmart Tuning (2-point tuning, full auto tuning, position tuning, maximum sensitivity tuning, power tuning, or percentage tuning (-99% to 99%)) or manual adjustment
Ambient illuminanceReceiver side, Incandescent lamp: 20000 lux max. Sunlight: 30000 lux max.
Ambient temperature range (Operating)Groups of 1 to 2 units: 0 to 55 ℃
Groups of 3 to 10 units: 0 to 50 ℃
Groups of 11 to 16 units: 0 to 45 ℃
Groups of 17 to 30 units: 0 to 40 ℃
(with no freezing or condensation)
Ambient temperature range (Storage)-30 to 70 ℃ (with no freezing or condensation)
Ambient humidity range (Operating)35 to 85 % (with no condensation)
Ambient humidity range (Strage)35 to 85 % (with no condensation)
Insulation resistance20 MΩ or higher (500 VDC megger)
Dielectric strength1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 150 m/s2 3 times each in X, Y, and Z directions
Connection methodConnector for sensor communications unit
MassMain Unit: Approx. 25 g
Package: Approx. 65 g
Mounting methodDIN Track、Mounting Bracket
MaterialCase: Polycarbonate (PC)
Cover: Polycarbonate (PC)
AccessoriesInstruction manual

Dimensions

情報更新:2024/08/08
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
No No Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No