商品概要

画像をクリックすると大きくなります

All Metals and Long-distance Type Proximity Sensor, Shielded, M12, Sensing distance: 4 mm, DC 3-wire, NPN, NO, M12 connector model

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 受注終了 推奨代替品を探す
受注終了日 2026年3月

詳細情報

Ratings/Performance

情報更新:2024/08/08

Sensing head sizeM12
TypeCylinder type (with screw), Shielded
Power sourceDC Three-wires models
Sensing distance4 mm ±10%
Setting distance0 to 3.2 mm
Differential distance10% max. of sensing distance
Sensing objectFerrous metal, Non-ferrous metal (Sensing distance is different according to the material.)
Standard sensing objectAluminum 12 x 12 x 3 mm
Response frequency40 Hz (Average value)
Power supply voltage12 to 24 VDC ripple (p-p) 10% max.
Operating voltage range10 to 30 VDC
Power consumptionat 30 VDC, current consumption: 15 mA max.: 450 mW
Control output (Output type)NPN open collector
Control output (Switching capacity)100 mA max.
IndicatorOperation indicator (yellow/blink), Operation setting indicator (yellow/light)
Operation modeNO
Protective circuitOutput short-cut protection
Output reverse polarity protection
Power supply reverse polarity protection
Surge suppressor
Ambient temperature (Operating)-25 to 70 ℃
Ambient temperature (Storage)-25 to 70 ℃
Ambient humidity (Operating)35 to 95 %
Ambient humidity (Storage)35 to 95 %
Temperature influence±15% max. of sensing distance at 23 ℃ in the temperature range of −25 to 70 ℃
Voltage influence±1.5% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 1000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Connection methodM12 connector models
WeightPackage: Approx. 30 g
MaterialCase: Brass nickel plating
Sensing surface: Heat-resistant ABS resin
Mounting nut: Brass nickel plating
Toothed washers: Iron zinc plating
AccessoriesInstruction manual

Dimensions

情報更新:2024/08/08

Dimensions

Output circuit

情報更新:2024/08/08

Output circuit

Timing chart

Mutual interference

情報更新:2024/08/08

Mutual interference

A: 35 mm min., B: 25 mm min.

Effects of surrounding metals

情報更新:2024/08/08

Effects of surrounding metals

l: 0 mm min., dia. d: 12 mm min., D: 0 mm min., m: 12 mm min., n: 18 mm min.

Characteristic chart

情報更新:2024/08/08

Sensing distance vs. size and material of sensing object

Sensing range
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
UL認証 CSA認証 CEマーキング CCC認証 電波法
No No Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No