商品概要

画像をクリックすると大きくなります

Rectangular Proximity Sensor, Shielded, Sensing distance: 20 mm, PNP, NO+NC, Terminal block

在庫/販売状況

2026/03/27 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 18,200

詳細情報

Ratings/Performance

情報更新:2024/08/08

Sensing head size40 mm x 40 mm x 118 mm
TypeSquare type, Shielded
Power sourceDC Three-wires models
Sensing distance20 mm ±10%
Setting distance0 to 16 mm
Differential distance15% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 60 x 60 x 1 mm
Response frequency150 Hz (Average value)
Power supply voltage10 to 30 VDC ripple (p-p) 10% included
Current consumption20 mA max.
Control output (Output type)PNP
Control output (Switching capacity)200 mA max.
Control output (Residual voltage)2 V max. (at 200 mA load current)
IndicatorPower indicator (green), Detection indicator (yellow)
Operation modeNO+NC
Protective circuitOutput short-cut protection
Output reverse polarity protection
Power supply reverse polarity protection
Ambient temperature (Operating)-25 to 70 ℃
Ambient temperature (Storage)-25 to 70 ℃
Ambient humidity (Operating)35 to 95 %
Ambient humidity (Storage)35 to 95 %
Temperature influence±15% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃
Voltage influence±2% max. of sensing distance at 24 VDC in the range of 24 VDC ±15%
±2% max. of sensing distance at 12 VDC in the range of 12 VDC ±15%
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude for each in X, Y, and Z directions
Shock resistanceDestruction: 300 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP67
Connection methodTerminal block models
WeightPackage: Approx. 250 g
Main: Approx. 230 g
MaterialCase: Polyamide
Sensing surface: Polyamide
Terminal blocks: Polyamide
AccessoriesInstruction manual

Dimensions

情報更新:2024/08/08

Dimensions

Output circuit

情報更新:2024/08/08

Output circuit

Timing chart

Mutual interference

情報更新:2024/08/08

Mutual interference

A: 170 mm min., B: 120 mm min.

Effects of surrounding metals

情報更新:2024/08/08

Effects of surrounding metals

A: 0 mm min., B: 0 mm min., C: 0 mm min., D: 0 mm min., E: 10 mm min., F: 60 mm min.

Characteristic chart

情報更新:2024/08/08

Sensing distance vs. size and material of sensing object

Sensing range
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
E2Q6-N20F3-Hについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。