商品概要
画像をクリックすると大きくなります
Liquid Level Sensor, Capacitive, Applicable tube diameter: 12 to 26 mm dia., NPN open-collector output, NO, Pre-wired model, 5 m
在庫/販売状況
2026/03/27 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 17,100 |
詳細情報
- Ratings/Performance
- Dimensions
- Output circuit
- Mutual interference
- Effects of surrounding metals
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings/Performance
情報更新:2024/08/08
| Sensing head size | 33 mm x 34 mm x 20 mm |
|---|---|
| Type | Square type, Capacitive type, Unshielded |
| Power source | DC Three-wires models |
| Differential distance | 0.3 to 3 mm |
| Repetition precision | ±0.2 mm max. |
| Sensing object | Liquid |
| Power supply voltage | 12 to 24 VDC ripple (p-p) 10% max. |
| Operating voltage range | 10.8 to 30 VDC |
| Current consumption | 12 mA max. |
| Control output (Output type) | NPN open collector |
| Control output (Switching capacity) | 100 mA max. |
| Indicator | Detection indicator (orange) |
| Operation mode | NO |
| Sensitivity setting | Sensitivity adjuster |
| Ambient temperature (Operating) | 0 to 55 ℃ |
| Ambient temperature (Storage) | -10 to 65 ℃ |
| Ambient humidity (Operating) | 25 to 85 % |
| Ambient humidity (Storage) | 25 to 85 % |
| Temperature influence | ±4 mm of detection level at 23 ℃ in the temperature range of 0 to 55 ℃ (with pure water or 20% saline solution) |
| Voltage influence | ±0.5 mm of detection level at the rated voltage in rated voltage ±10% range |
| Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
| Dielectric strength | Between charged parts and the case: 500 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP66 |
| Connection method | Pre-wired models (5 m) |
| Material | Case: Heat-resistant ABS resin Cable clamp: NBR |
Dimensions
情報更新:2024/08/08
Dimensions

Output circuit
情報更新:2024/08/08
Output circuit

Timing chart

Mutual interference
情報更新:2024/08/08
Mutual interference

D: 10 mm min., E: 10 mm min., F: 30 mm min.
Effects of surrounding metals
情報更新:2024/08/08
Effects of surrounding metals

A: 25 mm min., B: 0 mm min., C: 40 mm min.