商品概要

画像をクリックすると大きくなります

Liquid Level Sensor, Capacitive, Applicable tube diameter: 8 to 11 mm dia., NPN open-collector output, NO, Pre-wired model, 2 m

在庫/販売状況

2026/03/27 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 16,500

詳細情報

Ratings/Performance

情報更新:2024/08/08

Sensing head size24 mm x 43 mm x 20 mm
TypeSquare type, Capacitive type, Unshielded
Power sourceDC Three-wires models
Differential distance0.6 to 5 mm
Repetition precision±0.2 mm max.
Sensing objectLiquid
Power supply voltage12 to 24 VDC ripple (p-p) 10% max.
Operating voltage range10.8 to 30 VDC
Current consumption12 mA max.
Control output (Output type)NPN open collector
Control output (Switching capacity)100 mA max.
Control output (Residual voltage)1 V max. (Load current 100 mA with cable length of 2 m)
IndicatorDetection indicator (orange)
Operation modeNO
Sensitivity settingSensitivity adjuster
Ambient temperature (Operating)0 to 55 ℃
Ambient temperature (Storage)-10 to 65 ℃
Ambient humidity (Operating)25 to 85 %
Ambient humidity (Storage)25 to 85 %
Temperature influence±4 mm of detection level at 23 ℃ in the temperature range of 0 to 55 ℃ (±6 mm at pure water and a pipe diameter of 8 mm)
Voltage influence±0.5 mm of detection level at the rated voltage in rated voltage ±10% range
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 500 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP66
Connection methodPre-wired models (2 m)
WeightPackage: Approx. 70 g
MaterialCase: Heat-resistant ABS resin
Cable clamp: NBR

Dimensions

情報更新:2024/08/08

Dimensions

Output circuit

情報更新:2024/08/08

Output circuit

Timing chart

Mutual interference

情報更新:2024/08/08

Mutual interference

D: 10 mm min., E: 10 mm min., F: 25 mm min.

Effects of surrounding metals

情報更新:2024/08/08

Effects of surrounding metals

A: 25 mm min., B: 5 mm min., C: 45 mm min.
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
No No Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No