商品概要
画像をクリックすると大きくなります
Long Sensing-distance Capacitive Separate Amplifier Proximity Sensor, Sensor, Flat, Unshielded, Sensing distance: 10 mm, Pre-wired model, 1 m
在庫/販売状況
2026/03/06 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | △ |
| 標準価格(税別) | ¥ 11,400 |
詳細情報
- Ratings/Performance
- Dimensions
- Output circuit
- Mutual interference
- Effects of surrounding metals
- Characteristic chart
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings/Performance
情報更新:2024/08/08
| Sensing head size | 20 mm x 5.5 mm x 30 mm |
|---|---|
| Type | Long-distance type, Flat Model Sensor Head, Capacitive type, Unshielded |
| Sensing distance | 10 mm |
| Differential distance | 15% max. of sensing distance |
| Sensing object | Conductor and dielectrics |
| Standard sensing object | With grounded metal 50 x 50 x 1 mm |
| Response frequency | 70 Hz |
| Indicator | Detection indicator (yellow) |
| Ambient temperature (Operating) | -10 to 55 ℃ |
| Ambient temperature (Storage) | -10 to 55 ℃ |
| Ambient humidity (Operating) | 35 to 85 % |
| Ambient humidity (Storage) | 35 to 85 % |
| Vibration resistance | Destruction: 10 to 500 Hz, 2 mm double amplitude or 150 m/s2 each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP66 |
| Connection method | Pre-wired M8 connector models (1 m) |
| Weight | Package: Approx. 30 g |
| Material | Case: Heat-resistant ABS resin |
| Amplifier unit/sensor head of combination | E2J-JC4A |
Dimensions
情報更新:2024/08/08
Dimensions

Output circuit
情報更新:2024/08/08
Timing chart

Mutual interference
情報更新:2024/08/08
Mutual interference

A: 20 mm min., B: 30 mm min.
Effects of surrounding metals
情報更新:2024/08/08
Effects of surrounding metals

A: 10 mm min., B: 20 mm min.
Characteristic chart
情報更新:2024/08/08
Sensing distance vs. size and material of sensing object