商品概要
画像をクリックすると大きくなります
EV Battery Manufacturing Proximity Sensor, Sensing distance: 12 mm, DC 2-wire, Normally open (NO), M30, Polarity, M12 Pre-wired Smartclick Connector, 0.3 m
在庫/販売状況
2025/04/28 00:00 情報更新販売状況 | 販売中 |
---|---|
機種区分 | 標準在庫機種 |
在庫状況 | 〇 |
標準価格(税別) | ¥ 13,000 |
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
Sensing head size | M30 |
---|---|
Type | Cylinder type (with screw), High frequency oscillation type, Shielded |
Power source | DC 2-wire models |
Sensing distance | 12 mm ±10% |
Setting distance | 0 to 8.4 mm |
Differential distance | 15% max. of sensing distance |
Sensing object | Ferrous metal, Non-ferrous metal (Sensing distance is different according to the material.) |
Standard sensing object | Iron 54 x 54 x 1 mm |
Response frequency | Average value: 50 Hz |
Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included, Class 2 |
Leakage current | 0.8 mA max. |
Control output (Switching capacity) | 100 mA max. (10 to 30 VDC Class 2) |
Control output (Residual voltage) | 3 V max. (Load current 200 mA with cable length of 2 m) |
Indicator | Operation indicator (orange, lit) and Operation setting indicator (green, lit) |
Operation mode | NO |
Polarity | Polarity |
Protective circuit | Output short-cut protection Surge suppressor |
Ambient temperature (Operating) | 0 to 85 ℃ (with no freezing or condensation) UL temperature rating: 0 to 60 ℃ (with no freezing or condensation) |
Ambient temperature (Storage) | -15 to 85 ℃ (with no freezing or condensation) |
Ambient humidity (Operating) | 35 to 95 % (with no condensation) |
Ambient humidity (Storage) | 35 to 95 % (with no condensation) |
Temperature influence | ±20% max. of sensing distance at 23 ℃ in the temperature range of 0 to +85 ℃ |
Voltage influence | ±1.5% max. of sensing distance at rated voltage in the rated voltage ±15% range |
Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 1000 m/s2 10 times each in X, Y, and Z directions |
Degree of protection | IEC 60529: IP67 |
Connection method | Prewired M12 smart click connector model (0.3 m) |
Weight | Package: Approx. 160 g |
Material | Case: Stainless steel (SUS303) Sensing surface: Stainless steel (SUS303) Clamping nuts: Stainless steel (SUS303) Toothed washers: Stainless steel (SUS304) Cable: PVC |
Accessories | Instruction manual, Clamping nuts, Toothed washers |
Dimensions
情報更新:2024/08/08
Dimensions

Output circuit
情報更新:2024/08/08
Output circuit

Timing chart

Mutual interference
情報更新:2024/08/08
Mutual interference

A: 110 mm min., B: 100 mm min.
Effects of surrounding metals
情報更新:2024/08/08
Effects of surrounding metals

Iron
L: 0 mm min., dia. d: 30 mm min., D: 0 mm min., m: 48 mm min., n: 100 mm min.
Aluminum
L: 16 mm min., dia. d: 120 mm min., D: 16 mm min., m: 48 mm min., n: 120 mm min.
Metal embedded

Iron
l: 0 mm min., dia. d: 30 mm min., D: 0 mm min., m: 48 mm min., n: 100 mm min.
Aluminum
l: 16 mm min., dia. d: 120 mm min., D: 16 mm min., m: 48 mm min., n: 120 mm min.