商品概要

画像をクリックすると大きくなります

Proximity Sensor, DC 2-wire, Sensing distance: 7 mm, Shielded, NO, Different frequency, M18, M12 Connector Models (IEC pin arrangement), Polarity

Proximity Sensor, DC 2-wire, Sensing distance: 7 mm, Shielded, NO, Different frequency, M18, M12 Connector Models (IEC pin arrangement), Polarity

在庫/販売状況

2026/10/19 00:00 情報更新
在庫/販売状況 ご利用条件
販売状況 販売中
機種区分 標準在庫機種
在庫状況 〇
標準価格(税別) ¥ 9,100

詳細情報

Ratings/Performance

情報更新:2025/09/04

Sensing head sizeM18
TypeCylinder type (with screw), Shielded
Power sourceDC 2-wire models
Sensing distance7 mm ±10%
Setting distance0 to 5.6 mm
Differential distance10% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 18 x 18 x 1 mm
Response frequency500 Hz
Power supply voltage10 to 30 VDC ripple (p-p) 10% included
Leakage current0.8 mA max.
Control output (Switching capacity)3 to 100 mA
Control output (Residual voltage)3 V max. (Load current 100 mA with cable length of 2 m)
IndicatorOperation indicator (orange), Operation setting indicator (green)
Operation modeNO
PolarityPolarity
Protective circuitOutput short-cut protection
Surge suppressor
Ambient temperature (Operating)-25 to 70 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-40 to 85 ℃ (with no freezing or condensation)
Ambient humidity (Operating)35 to 95 % (with no condensation)
Ambient humidity (Storage)35 to 95 % (with no condensation)
Temperature influence±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃
Voltage influence±1% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 1000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
IP69K (ISO 20653 (old standard: DIN 40050 PART9))
Connection methodM12 Connector Models (IEC pin arrangement)
MaterialCase: Brass nickel plating
Sensing surface: Polybutylene terephthalate (PBT)
Clamping nuts: Brass nickel plating
Toothed washers: Iron zinc plating
Cable: PVC
AccessoriesInstruction manual, Clamping nuts, Toothed washers

Mutual interference

情報更新:2025/09/04

Mutual interference

A: 30 mm min., B: 18 mm min.

Effects of surrounding metals

情報更新:2025/09/04

Effects of surrounding metals

L: 0 mm min., dia. d: 18 mm min., D: 0 mm min., m: 20 mm min., n: 27 mm min.

Metal embedded

l: 0 mm min., dia. d: 18 mm min., D: 0 mm min., m: 20 mm min., n: 27 mm min.
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No