商品概要
画像をクリックすると大きくなります
Proximity Sensor, DC 2-wire, Sensing distance: 4 mm, Unshielded, NC, M8, M8 (4-pin) Connector Models (IEC pin arrangement), Polarity
Proximity Sensor, DC 2-wire, Sensing distance: 4 mm, Unshielded, NC, M8, M8 (4-pin) Connector Models (IEC pin arrangement), Polarity
在庫/販売状況
2026/10/19 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | - |
| 標準価格(税別) | ¥ 7,300 |
詳細情報
Ratings/Performance
情報更新:2025/09/04
| Sensing head size | M8 |
|---|---|
| Type | Cylinder type (with screw), Unshielded |
| Power source | DC 2-wire models |
| Sensing distance | 4 mm ±10% |
| Setting distance | 0 to 3.2 mm |
| Differential distance | 15% max. of sensing distance |
| Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
| Standard sensing object | Iron 20 x 20 x 1 mm |
| Response frequency | 1000 Hz |
| Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included |
| Leakage current | 0.8 mA max. |
| Control output (Residual voltage) | 3 V max. (Load current 100 mA with cable length of 2 m) |
| Indicator | Operation indicator (orange) |
| Operation mode | NC |
| Polarity | Polarity |
| Protective circuit | Output short-cut protection Surge suppressor |
| Ambient temperature (Operating) | -25 to 70 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -40 to 85 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 35 to 95 % (with no condensation) |
| Ambient humidity (Storage) | 35 to 95 % (with no condensation) |
| Temperature influence | ±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ |
| Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range |
| Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
| Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 10 times each in X, Y, and Z directions |
| Degree of protection | IEC: IP67 IP69K (ISO 20653 (old standard: DIN 40050 PART9)) |
| Connection method | M8 (4-pin) Connector Models (IEC pin arrangement) |
| Material | Case: Stainless steel (SUS303) Sensing surface: Polybutylene terephthalate (PBT) Clamping nuts: Brass nickel plating Toothed washers: Iron zinc plating Cable: PVC |
| Accessories | Instruction manual, Clamping nuts, Toothed washers |
Mutual interference
情報更新:2025/09/04
Mutual interference

A: 80 mm min., B: 60 mm min.
Effects of surrounding metals
情報更新:2025/09/04
Effects of surrounding metals

L: 9 mm min., dia. d: 24 mm min., D: 9 mm min., m: 8 mm min., n: 24 mm min.
Metal embedded

l: 12 mm min., dia. d: 24 mm min., D: 12 mm min., m: 8 mm min., n: 24 mm min.