商品概要

画像をクリックすると大きくなります

Proximity Sensor, DC 3-wire, Sensing distance: 16 mm, Unshielded, PNP open collector, NO+NC, COM2 (38.4 kbps), Long Body, M18, Pre-wired model, Standard PVC cable, 2 m

Proximity Sensor, DC 3-wire, Sensing distance: 16 mm, Unshielded, PNP open collector, NO+NC, COM2 (38.4 kbps), Long Body, M18, Pre-wired model, Standard PVC cable, 2 m

在庫/販売状況

2026/10/22 00:00 情報更新
在庫/販売状況 ご利用条件
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 11,100

詳細情報

Ratings/Performance

情報更新:2025/09/04

Sensing head sizeM18
TypeLong Body, Cylinder type (with screw), Unshielded
Power sourceDC Three-wires models
Sensing distance16 mm ±10%
Setting distance0 to 12.8 mm
Differential distance15% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 48 x 48 x 1 mm
Response frequency400 Hz
Power supply voltage10 to 30 VDC ripple (p-p) 10% included, Class 2
Current consumption20 mA max.
Control output (Output type)PNP open collector
Control output (Switching capacity)100 mA max.
Control output (Residual voltage)2 V max. (Load current 100 mA with cable length of 2 m)
CommunicationsIO-Link Ver 1.1
Transmission speed: COM2 (38.4 kbps)
Data length: 2 byte (PD Size)/1 byte (M-sequence type: TYPE_2_2) (OD Size)
Minimum cycle time: 2.3 ms
IndicatorStandard I/O mode (SIO mode): Operation indicator (orange, lit) and communication indicator (green, not lit)
IO-Link mode (COM mode): Operation indicator (orange, lit) and communication indicator (green, blinking at 1 s intervals)
Operation modeNO+NC
Protective circuitOutput short-cut protection
Output reverse polarity protection
Power supply reverse polarity protection
Surge suppressor
Ambient temperature (Operating)-40 to 85 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-40 to 85 ℃ (with no freezing or condensation)
Ambient humidity (Operating)35 to 95 % (with no condensation)
Ambient humidity (Storage)35 to 95 % (with no condensation)
Temperature influence±15% max. of sensing distance at 23 ℃ in the temperature range of -40 to 85 ℃
±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃
Voltage influence±1% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 1000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Company standard: Passed OMRON$sq;s Oil-resistant Component Evaluation Standards
IP67G (JIS C 0920 Annex 1)
IP69K (ISO 20653 (old standard: DIN 40050 PART9))
Connection methodPre-wired models (2 m)
MaterialCase: Brass nickel plating
Sensing surface: Polybutylene terephthalate (PBT)
Clamping nuts: Brass nickel plating
Toothed washers: Iron zinc plating
Cable: PVC
AccessoriesInstruction manual, Clamping nuts, Toothed washers

Output circuit

情報更新:2025/09/04

Output circuit

Timing chart

Mutual interference

情報更新:2025/09/04

Mutual interference

A: 200 mm min., B: 120 mm min.

Effects of surrounding metals

情報更新:2025/09/04

Effects of surrounding metals

L: 21 mm min., dia. d: 70 mm min., D: 21 mm min., m: 48 mm min., n: 70 mm min.

Metal embedded

l: 25 mm min., dia. d: 70 mm min., D: 25 mm min., m: 48 mm min., n: 70 mm min.

Characteristic chart

情報更新:2025/09/04

Sensing distance vs. size and material of sensing object

Sensing range
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No