商品概要
画像をクリックすると大きくなります
Small-diameter Proximity Sensor, Cylinder type (with screw), M5, Unshielded, Sensing distance: 3 mm, DC 3-wire, PNP open-collector output, NC, Pre-wired M8 connector models, 0.3 m
在庫/販売状況
2025/04/28 00:00 情報更新販売状況 | 販売中 |
---|---|
機種区分 | 受注生産機種 |
在庫状況 | |
標準価格(税別) | ¥ 9,300 |
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
Sensing head size | M5 |
---|---|
Type | Cylinder type (with screw), Unshielded |
Power source | DC Three-wires models |
Sensing distance | 3 mm ±10% |
Setting distance | 0 to 2.1 mm |
Differential distance | 15% max. of sensing distance |
Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
Standard sensing object | Iron 9 x 9 x 1 mm |
Response frequency | 2 kHz |
Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included |
Operating voltage range | 10 to 30 VDC |
Current consumption | 10 mA max. |
Control output (Output type) | PNP open collector |
Control output (Switching capacity) | 100 mA max. |
Control output (Residual voltage) | 2 V max. (Load current 100 mA with cable length of 2 m) |
Indicator | Operation indicator (yellow) |
Operation mode | NC |
Protective circuit | Output short-cut protection Output reverse polarity protection Power supply reverse polarity protection Surge suppressor |
Ambient temperature (Operating) | -25 to 70 ℃ |
Ambient temperature (Storage) | -25 to 70 ℃ |
Ambient humidity (Operating) | 35 to 95 % |
Ambient humidity (Storage) | 35 to 95 % |
Temperature influence | ±15% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ |
Voltage influence | ±2.5% max. of sensing distance at rated voltage in the rated voltage ±15% range |
Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
Dielectric strength | Between charged parts and the case: 500 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 500 m/s2 10 times each in X, Y, and Z directions |
Degree of protection | IEC: IP67 Company standard: Oil-proof |
Connection method | Pre-wired M8 connector models (0.3 m) |
Weight | Package: Approx. 20 g |
Material | Case: SUS303 (EN1.4305) Sensing surface: Heat-resistant ABS resin Cable: PVC Clamping nuts: SUS430 (EN1.4016) Toothed washers: SUS303 (EN1.4305) |
Accessories | Instruction manual, Model label, Nut Set |
Dimensions
情報更新:2024/08/08
Dimensions

Output circuit
情報更新:2024/08/08
Output circuit

Timing chart

Mutual interference
情報更新:2024/08/08
Mutual interference

A: 80 mm min., B: 60 mm min.
Effects of surrounding metals
情報更新:2024/08/08
Effects of surrounding metals

L: 6 mm min., dia. d: 12 mm min., m: 9 mm min., D: 6 mm min., n: 20 mm min.