商品概要

画像をクリックすると大きくなります

Small-diameter Proximity Sensor, Cylinder type, Outer diameter 6.5 mm, Unshielded, Sensing distance: 4 mm, DC 3-wire, NPN open-collector output, NO, PVC Pre-wired models, 5 m

在庫/販売状況

2026/03/11 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 8,700

詳細情報

Ratings/Performance

情報更新:2024/08/08

Sensing head size6.5 dia.
TypeCylinder type, Unshielded
Power sourceDC Three-wires models
Sensing distance4 mm ±10%
Setting distance0 to 2.8 mm
Differential distance15% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 12 x 12 x 1 mm
Response frequency3 kHz
Power supply voltage10 to 30 VDC ripple (p-p) 10% included
Operating voltage range10 to 30 VDC
Current consumption10 mA max.
Control output (Output type)NPN open collector
Control output (Switching capacity)200 mA max.
Ambient temperature of 60 to 70 ℃: 100 mA max.
IndicatorOperation indicator (yellow)
Operation modeNO
Protective circuitOutput short-cut protection
Output reverse polarity protection
Power supply reverse polarity protection
Surge suppressor
Ambient temperature (Operating)-25 to 70 ℃
Ambient temperature (Storage)-25 to 70 ℃
Ambient humidity (Operating)35 to 95 %
Ambient humidity (Storage)35 to 95 %
Temperature influence±15% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃
Voltage influence±2.5% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 500 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Company standard: Oil-proof
Connection methodPre-wired models (5 m)
MaterialCase: SUS303 (EN1.4305)
Sensing surface: Heat-resistant ABS resin
Cable: PVC
AccessoriesInstruction manual, Model label

Dimensions

情報更新:2024/08/08

Dimensions

Output circuit

情報更新:2024/08/08

Output circuit

Timing chart

Mutual interference

情報更新:2024/08/08

Mutual interference

A: 80 mm min., B: 60 mm min.

Effects of surrounding metals

情報更新:2024/08/08

Effects of surrounding metals

L: 12 mm min., dia. d: 24 mm min., m: 8 mm min., D: 12 mm min., n: 24 mm min.

Characteristic chart

情報更新:2024/08/08

Sensing distance vs. size and material of sensing object
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
Yes No Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No