商品概要

画像をクリックすると大きくなります

Non-Ferrous-Metal-Detecting Proximity Sensor, Sensor Unit, Shielded, Cylinder type, 8 dia., Sensing distance: 2 mm, Sensing surface: Fluoride resin, Pre-wired model, 3 m

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 24,500

詳細情報

Ratings/Performance

情報更新:2024/08/08

Sensing head size8 dia.
TypeCylinder type Sensor Head, Shielded
Sensing distance2 mm
Differential distanceAmplifier Unit in FINE mode: 10% max. of sensing distance
Amplifier Unit in NORM mode: 15% max. of sensing distance
Sensing objectNon-ferrous metal
Standard sensing objectAluminum 8 x 8 x 1 mm
Response frequencyAmplifier Unit in FINE mode: 40 Hz
Amplifier Unit in NORM mode: 100 Hz
Ambient temperature (Operating)-10 to 55 ℃
Ambient temperature (Storage)-25 to 70 ℃
Ambient humidity (Operating)35 to 95 %
Ambient humidity (Storage)35 to 95 %
Temperature influence±10% max. of sensing distance at 23 ℃ in the temperature range of −10 to 55 ℃
±10% max. of sensing distance at 23 ℃ in the temperature range of 0 to 40 ℃
Vibration resistanceDestruction: 10 to 500 Hz, 2 mm double amplitude or 150 m/s2 each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP67
Connection methodPre-wired models (3 m)
WeightPackage: Approx. 35 g
MaterialCase: Stainless steel
Sensing surface: Fluoride resin
Cable: PVC
Amplifier unit/sensor head of combinationE2CY-SD11

Dimensions

情報更新:2024/08/08

Dimensions

Mutual interference

情報更新:2024/08/08

Mutual interference

A: 20 mm min., B: 15 mm min.

Effects of surrounding metals

情報更新:2024/08/08

Effects of surrounding metals

l: 0 mm min., dia. d: 8 mm min., D: 0 mm min., m: 15 mm min.

Characteristic chart

情報更新:2024/08/08

Sensing distance vs. size and material of sensing object

Sensing range
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
No No Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No