商品概要

画像をクリックすると大きくなります

Separate Amplifier Proximity Sensor, with Adjustment Potentiometer, Sensor Unit, Heat-resistance model, Shielded, Cylinder type, M8, Sensing distance: 1.5 mm, Pre-wired model, 3 m

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 46,000

詳細情報

Ratings/Performance

情報更新:2024/08/08

Sensing head sizeM8
TypeHeat-resistance model, Cylinder type (with screw) Sensor Head, Shielded
Sensing distance1.5 mm
Differential distance0.04 mm max.
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 8 x 8 x 1 mm
Response frequency300 Hz
Ambient temperature (Operating)-10 to 200 ℃
Ambient temperature (Storage)-10 to 200 ℃
Ambient humidity (Operating)35 to 95 %
Ambient humidity (Storage)35 to 95 %
Temperature influence±0.2%/℃
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP60
Connection methodPre-wired models (3 m)
WeightPackage: Approx. 50 g
MaterialCase: Brass
Sensing surface: PEEK
Cable: Fluoride resin
Clamping nuts: Brass nickel plating
Toothed washers: Iron zinc plating
Amplifier unit/sensor head of combinationE2C-AM4A, E2C-AK4A

Dimensions

情報更新:2024/08/08

Dimensions

Mutual interference

情報更新:2024/08/08

Mutual interference

A: 20 mm min., B: 15 mm min.

Effects of surrounding metals

情報更新:2024/08/08

Effects of surrounding metals

l: 0 mm min., dia. d: 8 mm min., D: 0 mm min., m: 4.5 mm min.

Characteristic chart

情報更新:2024/08/08

Sensing distance vs. size and material of sensing object

Sensing range
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
No No Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No