商品概要
画像をクリックすると大きくなります
Separate Amplifier Proximity Sensor, with Adjustment Potentiometer, Amplifier Unit, Power supply: DC, NPN output, Terminal block
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | △ |
| 標準価格(税別) | ¥ 8,400 |
詳細情報
Ratings/Performance
情報更新:2024/08/08
| Sensing head size | 20.7 mm x 27.2 mm x 35.5 mm |
|---|---|
| Type | Amplifier Unit |
| Power source | DC Three-wires models |
| Differential distance | 10% max. of sensing distance |
| Power supply voltage | 12 to 24 VDC ripple (p-p) 10% max. |
| Operating voltage range | 10 to 30 VDC |
| Current consumption | 25 mA max. |
| Control output (Output type) | NPN |
| Control output (Switching capacity) | 100 mA max. (30 VDC max.) |
| Control output (Residual voltage) | 1.5 V max. |
| Control output specifications | Load resistance: 4.7 kΩ |
| Indicator | Detection indicator (red) |
| Operation mode | NO/NC selectable |
| Ambient temperature (Operating) | -10 to 55 ℃ |
| Ambient temperature (Storage) | -10 to 55 ℃ |
| Ambient humidity (Operating) | 35 to 85 % |
| Ambient humidity (Storage) | 35 to 85 % |
| Temperature influence | ±10% max. of sensing distance at 23 ℃ in the temperature range of −10 to 55 ℃ |
| Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±20% range |
| Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
| Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 25 Hz, 2 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 100 m/s2 3 times each in X, Y, and Z directions |
| Connection method | Terminal block models |
| Weight | Package: Approx. 20 g |
| Accessories | Instruction manual |
| Amplifier unit/sensor head of combination | E2C-AM4A, E2C-AK4A |
Dimensions
情報更新:2024/08/08
Dimensions

Output circuit
情報更新:2024/08/08
Output circuit

Timing chart