商品概要

画像をクリックすると大きくなります

Separate Amplifier Proximity Sensor, with Adjustment Potentiometer, Amplifier Unit, Power supply: DC, PNP/NPN output, Terminal block

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 12,700

詳細情報

Ratings/Performance

情報更新:2024/08/08

Sensing head size48 mm x 48 mm x 70.5 mm
Type Amplifier Unit
Power sourceDC Three-wires models
Differential distance1% to 5% of sensing distance
Power supply voltage12 to 24 VDC ripple (p-p) 10% max.
Operating voltage range10 to 30 VDC
Current consumption50 mA max.
Control output (Output type)NPN/PNP open collector output
Control output (Switching capacity)200 mA max. (30 VDC max.)
Control output (Residual voltage)1.5 V max.
IndicatorDetection indicator (red), Stability indicator (green)
Operation modeNO/NC selectable
Ambient temperature (Operating)-10 to 55 ℃
Ambient temperature (Storage)-10 to 55 ℃
Ambient humidity (Operating)35 to 85 %
Ambient humidity (Storage)35 to 85 %
Temperature influence±10% max. of sensing distance at 23 ℃ in the temperature range of −10 to 55 ℃
Voltage influence±1% max. of sensing distance at rated voltage in the rated voltage ±20% range
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 25 Hz, 2 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 100 m/s2 3 times each in X, Y, and Z directions
Connection methodTerminal block models
WeightPackage: Approx. 140 g
AccessoriesInstruction manual
Amplifier unit/sensor head of combinationE2C-CR8A, E2C-CR8B, E2C-X1A, E2C-C1A, E2C-X1R5A, E2C-X2A, E2C-X5A, E2C-X10A, E2C-C20MA

Dimensions

情報更新:2024/08/08

Dimensions

Output circuit

情報更新:2024/08/08

Output circuit

Timing chart
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
No No Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No