商品概要

画像をクリックすると大きくなります

Safety Limit Switch, M12 connector, 1-conduit, 1NC/1NO (MBB contact) (slow-action), Adjustable roller lever, form lock (metal lever, resin roller)

在庫/販売状況

2026/02/26 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 3,700

詳細情報

Ratings / Performance

情報更新:2025/10/23

Operating mechanismSlow action
ctuatorAdjustable roller lever 17.5 dia. x 6.8
Metal lever, Resin roller
R20 to 66
Form lock type
Frequency50/60 Hz
Contact form1NC/1NO (MBB contact)
LoadGeneral load/Micro load
ConduitM12 connector
Number of conduit: 1
Ambient temperatureOperating: -30 to 70 ℃ (with no icing)
Ambient humidity95 %RH max.

Permissible operating frequency30 operations / 1 minute max.
Contact resistance (Initial value)25 mΩ max.
Insulation resistance100 MΩ min.
Impulse withstand voltageBetween each terminal of the same polarities: 2.5 kV
Between each terminal of the different polarities: 4 kV
Between each terminal and non-live-metallic part: 6 kV
DurabilityMechanical: 15,000,000 operations min.
Vibration resistanceMalfunction: 10 to 55 Hz, 0.75 mm single amplitude
Shock resistanceDestruction: 1000 m/s2
Malfunction: 300 m/s2
Degree of protectionIP67
Classification of protection against electric shockClass II (Double insulation)

Operating Force (OF)Standard value 4.5 N max.
Release Force (RF)Standard value 0.4 N min.
Pre-Travel (PT)NC: 27.5 to 36.5 °
NO: Reference value 18 °
Over-Travel (OT)Standard value 40 ° min.
Total Travel (TT)Reference value 80 °
Direct Opening ForceStandard value 20 N min.
Direct Opening TravelStandard value 50 ° min.

Dimensions

情報更新:2025/10/23

Mounting hole dimensions

Circuits configuration

情報更新:2025/10/23

Connector pin arrangement
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
Yes Yes Yes Yes
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No