商品概要

画像をクリックすると大きくなります

Safety Limit Switch, G1/2, 1-conduit, 2NC/1NO (MBB contact) (slow-action), Fork lever lock (left operation)

在庫/販売状況

2026/02/25 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 4,850

詳細情報

Ratings / Performance

情報更新:2025/10/23

Operating mechanismSlow action
Operation typeLeft operation type
ctuatorFork lock lever 2-17.5 dia. x 8
Rubber roller
Frequency50/60 Hz
Contact form2NC/1NO (MBB contact)
LoadGeneral load/Micro load
ConduitG1/2
Number of conduit: 1
Ambient temperatureOperating: -30 to 70 ℃ (with no icing)
Ambient humidity95 %RH max.

Permissible operating frequency30 operations / 1 minute max.
Contact resistance (Initial value)25 mΩ max.
Insulation resistance100 MΩ min.
Impulse withstand voltageBetween each terminal of the same polarities: 2.5 kV
Between each terminal of the different polarities: 4 kV
Between each terminal and non-live-metallic part: 6 kV
DurabilityMechanical: 10 million operations min.
Vibration resistanceMalfunction: 10 to 55 Hz, 0.75 mm single amplitude
Shock resistanceDestruction: 1000 m/s2
Malfunction: 300 m/s2
Degree of protectionIP67
Classification of protection against electric shockClass II (Double insulation)

Pre-Travel (PT)Reference value 10 °
Force necessary to reverse the direction of the leverStandard value 6.4 N max.
Movement until the lever reverses"Standard value 55±10 °

Dimensions

情報更新:2025/10/23

Mounting hole dimensions

Circuits configuration

情報更新:2025/10/23

RoHS/REACH対応状況

情報更新:2026/2/18

D4N-2FLEのRoHS対応状況については、営業部門もしくは販売店にお問い合わせください。

規格認証/適合状況

UL認証 CSA認証 CEマーキング適合 CCC認証
Yes Yes Yes Yes
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No