商品概要

画像をクリックすると大きくなります

Safety Limit Switch, PG13.5, 1-conduit, 2NC (snap-action), Roller Plunger

在庫/販売状況

2026/03/13 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 1,570

詳細情報

Ratings / Performance

情報更新:2025/10/23

Operating mechanismSnap action
ctuatorRoller plunger 9.5 dia. x 5
Resin roller
Frequency50/60 Hz
Contact form2NC
LoadGeneral load/Micro load
ConduitPg13.5
Number of conduit: 1
Ambient temperatureOperating: -30 to 70 ℃ (with no icing)
Ambient humidity95 %RH max.

Permissible operating frequency30 operations / 1 minute max.
Contact resistance (Initial value)25 mΩ max.
Insulation resistance100 MΩ min.
Impulse withstand voltageBetween each terminal of the same polarities: 2.5 kV
Between each terminal of the different polarities: 4 kV
Between each terminal and non-live-metallic part: 6 kV
DurabilityMechanical: 15,000,000 operations min.
Vibration resistanceMalfunction: 10 to 55 Hz, 0.75 mm single amplitude
Shock resistanceDestruction: 1000 m/s2
Malfunction: 300 m/s2
Degree of protectionIP67
Classification of protection against electric shockClass II (Double insulation)

Operating Force (OF)Standard value 6.5 N max.
Release Force (RF)Standard value 1.5 N min.
Pre-Travel (PT)Standard value 2 mm max.
Movement Differential (MD)Standard value 1 mm max.
Over-Travel (OT)Standard value 4 mm min.
Operating Position (OP)Standard value 28.6±0.8 mm
Total Travel (TT)Reference value 6 mm
Direct Opening ForceStandard value 20 N min.
Direct Opening TravelStandard value 3.2 mm min.

Dimensions

情報更新:2025/10/23

Mounting hole dimensions

Circuits configuration

情報更新:2025/10/23

RoHS/REACH対応状況

情報更新:2026/3/04
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
Yes Yes Yes Yes
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No