商品概要

画像をクリックすると大きくなります

Safety Limit Switch, G1/2 (PF1/2), 1-conduit, 2NC (slow-action), Roller plunger

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 8,700

詳細情報

Ratings / Performance

情報更新:2024/08/08

Operating mechanismSlow action
ctuatorTop roller plunger 12.7 dia. x 4.8
Stainless steel roller
Frequency50/60 Hz
Contact form2NC
LoadGeneral load
Ratings (AC): Non-Inductive loadResistive load: 10 A at 125 VAC/10 A at 250 VAC/10 A at 400 VAC
Lamp load (NC): 3 A at 125 VAC/2 A at 250 VAC/1.5 A at 400 VAC
Lamp load (NO): 1.5 A at 125 VAC/1 A at 250 VAC/0.8 A at 400 VAC
Inductive load: 10 A at 125 VAC/10 A at 250 VAC/3 A at 400 VAC
Motor load (NC): 5 A at 125 VAC/3 A at 250 VAC/1.5 A at 400 VAC
Motor load (NO): 2.5 A at 125 VAC/1.5 A at 250 VAC/0.8 A at 400 VAC
Ratings (DC): Non-Inductive loadResistive load: 10 A at 8 VDC/10 A at 14 VDC/6 A at 30 VDC/0.8 A at 125 VDC/0.4 A at 250 VDC
Lamp load (NC): 6 A at 8 VDC/6 A at 14 VDC/4 A at 30 VDC/0.2 A at 125 VDC/0.1 A at 250 VDC
Lamp load (NO): 3 A at 8 VDC/3 A at 14 VDC/3 A at 30 VDC/0.2 A at 125 VDC/0.1 A at 250 VDC
Inductive load: 10 A at 8 VDC/10 A at 14 VDC/6 A at 30 VDC/0.8 A at 125 VDC/0.4 A at 250 VDC
Motor load: 6 A at 8 VDC/6 A at 14 VDC/4 A at 30 VDC/0.2 A at 125 VDC/0.1 A at 250 VDC
Inrush current30 A max.
ConduitG1/2 (PF1/2)
Earth terminalWith ground terminal
Ambient temperatureOperating: -40 to 80 ℃ (with no icing)
Ambient humidity95 %RH max.

Permissible operating speed1 mm/s to 0.5 m/s
Permissible operating frequencyElectrical: 30 operations / 1 minute max.
Mechanical: 120 operations / 1 minute max.
Contact resistance (Initial value)25 mΩ max.
Insulation resistanceBetween each terminal of the same polarities: 100 MΩ min.
Between each terminal and non-live-metallic part: 100 MΩ min.
at 500 VDC
Impulse withstand voltageBetween each terminal of the same polarities: 4 kV
Between each terminaland ground: 4 kV
Between each terminal of the different polarities: 4 kV
DurabilityElectrical: 500,000 operations min. (10 A at 250 VAC)
Mechanical: 10 million operations min.
Vibration resistanceMalfunction: 10 to 55 Hz, 0.75 mm single amplitude
Shock resistanceDestruction: 1000 m/s2 min.
Malfunction: 300 m/s2 min.
Degree of protectionIP67
Classification of protection against electric shockClass I (with ground terminal)

Operating Force (OF)Standard value 18.63 N max.
Release Force (RF)Standard value 1.96 N min.
Pre-Travel (PT)Standard value 2 mm max.
Over-Travel (OT)Standard value 5 mm min.
Operating Position (OP)Standard value 48±1 mm
Total Travel (TT)Reference value 7 mm
Free Position (FP)Standard value 51 mm max.
Direct Opening ForceStandard value 49.03 N min.
Direct Opening TravelStandard value 3.2 mm min.

Dimensions

情報更新:2024/08/08

Mounting hole dimensions

Circuits configuration

情報更新:2024/08/08

RoHS/REACH対応状況

情報更新:2026/4/01

EU RoHS

対応状況 対応予定月 非含有証明書
対応済み ダウンロードはこちら

中国 RoHS

中国 RoHS表
Pb Hg Cd Cr(VI) PBBs PBDEs DBP DIBP BBP DEHP 環境保護
使用期限
X O X O O O O O O O 10
  • “対応済み”や非含有の記載がされた商品であっても、流通在庫等で未対応品が混在する可能性があります。
  • 非含有品が必要な際は、弊社営業部門もしくは販売店へお問い合わせください。

規格認証/適合状況

UL認証 CSA認証 CEマーキング適合 CCC認証 電波法
Yes Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No