商品概要

画像をクリックすると大きくなります

Safety Limit Switch, G1/2 (PF1/2), 1-conduit, 2NC (slow-action), Roller lever (stainless steel roller)

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 8,300

詳細情報

Ratings / Performance

情報更新:2024/08/08

Operating mechanismSlow action
ctuatorRoller lever 17.5 dia. x 7
Stainless steel roller
R31.5
Frequency50/60 Hz
Contact form2NC
LoadGeneral load
Ratings (AC): Non-Inductive loadResistive load: 10 A at 125 VAC/10 A at 250 VAC/10 A at 400 VAC
Lamp load (NC): 3 A at 125 VAC/2 A at 250 VAC/1.5 A at 400 VAC
Lamp load (NO): 1.5 A at 125 VAC/1 A at 250 VAC/0.8 A at 400 VAC
Inductive load: 10 A at 125 VAC/10 A at 250 VAC/3 A at 400 VAC
Motor load (NC): 5 A at 125 VAC/3 A at 250 VAC/1.5 A at 400 VAC
Motor load (NO): 2.5 A at 125 VAC/1.5 A at 250 VAC/0.8 A at 400 VAC
Ratings (DC): Non-Inductive loadResistive load: 10 A at 8 VDC/10 A at 14 VDC/6 A at 30 VDC/0.8 A at 125 VDC/0.4 A at 250 VDC
Lamp load (NC): 6 A at 8 VDC/6 A at 14 VDC/4 A at 30 VDC/0.2 A at 125 VDC/0.1 A at 250 VDC
Lamp load (NO): 3 A at 8 VDC/3 A at 14 VDC/3 A at 30 VDC/0.2 A at 125 VDC/0.1 A at 250 VDC
Inductive load: 10 A at 8 VDC/10 A at 14 VDC/6 A at 30 VDC/0.8 A at 125 VDC/0.4 A at 250 VDC
Motor load: 6 A at 8 VDC/6 A at 14 VDC/4 A at 30 VDC/0.2 A at 125 VDC/0.1 A at 250 VDC
Inrush current30 A max.
ConduitG1/2 (PF1/2)
Earth terminalWith ground terminal
Ambient temperatureOperating: -40 to 80 ℃ (with no icing)
Ambient humidity95 %RH max.

Permissible operating speed1 mm/s to 0.5 m/s
Permissible operating frequencyElectrical: 30 operations / 1 minute max.
Mechanical: 120 operations / 1 minute max.
Contact resistance (Initial value)25 mΩ max.
Insulation resistanceBetween each terminal of the same polarities: 100 MΩ min.
Between each terminal and non-live-metallic part: 100 MΩ min.
at 500 VDC
Impulse withstand voltageBetween each terminal of the same polarities: 4 kV
Between each terminaland ground: 4 kV
Between each terminal of the different polarities: 4 kV
DurabilityElectrical: 500,000 operations min. (10 A at 250 VAC)
Mechanical: 10 million operations min.
Vibration resistanceMalfunction: 10 to 55 Hz, 0.75 mm single amplitude
Shock resistanceDestruction: 1000 m/s2 min.
Malfunction: 300 m/s2 min.
Degree of protectionIP67
Classification of protection against electric shockClass I (with ground terminal)

Operating Force (OF)Standard value 9.41 N max.
Release Force (RF)Standard value 1.47 N min.
Pre-Travel (PT)Standard value 21±3 °
Over-Travel (OT)Standard value 50 ° min.
Total Travel (TT)Reference value 75 °
Direct Opening ForceStandard value 19.61 N min.
Direct Opening TravelStandard value 35 ° min.

Dimensions

情報更新:2024/08/08

Mounting hole dimensions

Circuits configuration

情報更新:2024/08/08
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
D4B-2A15Nについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。