商品概要
画像をクリックすると大きくなります
Electrode Holder, Applications where resistance to hightemperature high-pressure is required, 1-pole electrode, Tightening section: SUS304, Screws: M18 P=1.5
在庫/販売状況
2026/03/27 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 11,300 |
詳細情報
Ratings/Performance
情報更新:2025/09/30
| Representative use series | 61F K8AK-LS K8DT-LS |
|---|---|
| Application | Applications where resistance to high-temperature, high-pressure is required (250 ℃, 1.96 Mpa), 1-pole electrode |
| Screws | M18 P=1.5 |
| Materials | Tightening section: SUS304 Insulator: PFA |
| Weight | Main Unit: Approx. 70 g |