商品概要
画像をクリックすると大きくなります
Lighted Pushbutton Switch (Square), Microload, Square, Single screen, White, LED (24 VDC), Momentary, SPDT
在庫/販売状況
2026/03/19 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 1,820 |
詳細情報
Ratings
情報更新:2025/11/04
| Type | Lighted Pushbutton Switch | |
|---|---|---|
| Shape | Square body type | |
| Lighted/Non-lighted | Lighted | |
| Operating portion | Shape of operating portion | Square |
| Color of operating portion | White | |
| Operating function | Momentary | |
| Load | Model for micro load | |
| Minimum applicable load | 1 mA at 5 VDC | |
| Lamp | Method of lamp unit | LED |
| Lamp color | White | |
| Number of lamps | 1 | |
| Rated voltage | 24 VDC | |
| Operating voltage | 24 VDC±5% | |
| Rated current | 12.5 mA | |
| Contact rating | Contact form | SPDT |
| Ratings (AC) | Resistive load: 0.1 A at 125 VAC | |
| Ratings (DC) | Resistive load: 0.1 A at 30 VDC | |
| Terminal specifications | Quick connect terminal (#110) | |
| Permissible operating frequency | Electrical: Max. 20 operations / 1 minute Mechanical: Max. 120 operations / 1 minute | |
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between each terminal of the same polarities: 1000 VAC 50/60 Hz 1 min Between each terminal of the different polarities: 2000 VAC 50/60 Hz 1 min Between live-metallic part and ground: 2000 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 2000 VAC 50/60 Hz 1 min Between lamp terminals: 1000 VAC 50/60 Hz 1 min (with LED not mounted) | |
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.) | |
| Shock resistance | Destruction: 500 m/s2 max. Malfunction: 200 m/s2 max. (malfunction time is 1 ms max.) | |
| Ambient temperature range | Operating: -10 to 50 ℃ (with no freezing or condensation) Storage: -25 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity range | Operating: 35 to 85 % | |
| Degree of protection | IP00 | |
| Classification of protection against electric shock | Class II | |
| PTI (Tracking characteristic) | 175 | |
| Pollution degree | 3 (IEC60947-5-1) | |
| Weight | Approx. 10 g | |
Operating characteristics
| Operating Force (OF) | 3.92 N max. |
|---|---|
| Release Force (RF) | 0.49 N min. |
| Pre-Travel (PT) | 2.2 mm max. |
| Total Travel (TT) | Approx. 3 mm |
Mounting hole dimensions
情報更新:2025/11/04
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
A3SA-90E1-24EWについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。