商品概要
画像をクリックすると大きくなります
Lighted Pushbutton Switch (Square), Microload, Round type, Single screen, Orange, LED lamp (24 VDC), Momentary, SPDT, Case color: Light gray
在庫/販売状況
2026/02/20 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 3,500 |
詳細情報
Ratings
情報更新:2025/03/17
| Type | Lighted Pushbutton Switch | |
|---|---|---|
| Shape | Large square body type | |
| Lighted/Non-lighted | Lighted | |
| Operating portion | Shape of operating portion | Round type |
| Color of operating portion | Orange | |
| Operating function | Momentary | |
| Load | Model for micro load | |
| Minimum applicable load | 1 mA at 5 VDC | |
| Lamp | Method of lamp unit | LED lamp |
| Lamp color | Orange | |
| Number of lamps | 2 | |
| Rated voltage | 24 VDC | |
| Operating voltage | 24 VDC±5% | |
| Rated current | Approx. 12.5 mA | |
| Contact rating | Contact form | SPDT |
| Ratings (AC) | Resistive load: 0.1 A at 125 VAC | |
| Ratings (DC) | Resistive load: 0.1 A at 30 VDC | |
| Terminal specifications | Quick connect terminal (#110) / Solder terminal | |
| Permissible operating frequency | Electrical: Max. 30 operations / 1 minute Mechanical: Max. 120 operations / 1 minute | |
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between each terminal of the same polarities: 600 VAC 50/60 Hz 1 min Between each terminal of the different polarities: 2000 VAC 50/60 Hz 1 min Between live-metallic part and ground: 2000 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 2000 VAC 50/60 Hz 1 min Between lamp terminals: 1000 VAC 50/60 Hz 1 min (with LED not mounted) | |
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.) | |
| Shock resistance | Destruction: 500 m/s2 max. Malfunction: 200 m/s2 max. (malfunction time is 1 ms max.) | |
| Ambient temperature range | Operating: -10 to 40 ℃ (with no freezing or condensation) Storage: -25 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity range | Operating: 35 to 85 % | |
| Degree of protection | IP40 | |
| Classification of protection against electric shock | Class II | |
| PTI (Tracking characteristic) | 175 | |
| Pollution degree | 3 (IEC60947-5-1) | |
| Case color | Light gray | |
| Weight | Approx. 30 g | |
Operating characteristics
| Operating Force (OF) | 3.92 N max. |
|---|---|
| Release Force (RF) | 0.39 N min. |
| Pre-Travel (PT) | 3 mm max. |
| Total Travel (TT) | Approx. 3.5 mm |
Mounting hole dimensions
情報更新:2025/03/17

Applicable load diagram
情報更新:2025/03/17