商品概要

画像をクリックすると大きくなります

Selector Switche (30-dia.), Lighted, 2-position, Brushed metal bezel, Automatic reset on left, Operation unit color: Orange (Transparent), IP66, Push-In Plus Terminal Block, Contacts: NO/Lighting Unit/-, LED lamp color: Orange, LED Lamp voltage: 6 VAC/VDC

在庫/販売状況

2025/09/30 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 2,300

詳細情報

Ratings

情報更新:2024/07/25

TypeKnob-type selector switch
ShapeCylindrical type (30 mm dia.)
Lighted/Non-lightedLighted
Number of notch2 notches
Operating portionShape of operating portionKnob type
Color of operating portionOrange
Transparency/OpacityTransparent
Reset methodLeft automatic
Bezel materialMetal
Minimum applicable load6 mA at 5 VDC
Contact blocks constitutionUnit position 1: NO
Unit position 2: Lighting Units
LampMethod of lamp unitLED lamp
Lamp colorOrange
Rated voltage6 VAC/VDC
Operating voltage6 VAC/VDC±10%
Rated current11 mA
Contact ratingContact formSPST-NO
Rated through current10 A
Ratings (AC)Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 A at 240 VAC/2 A at 380 VAC/2 A at 440 VAC
Inductive load (AC-15): 10 A at 24 VAC/6 A at 120 VAC/3 A at 240 VAC/1.9 A at 380 VAC/1.6 A at 440 VAC
Ratings (DC)Resistive load (DC-12): 8 A at 24 VDC/2.2 A at 120 VDC/1.1 A at 240 VDC
Inductive load (DC-13): 4 A at 24 VDC/1.1 A at 120 VDC/0.55 A at 240 VDC
Ratings explanationConditions: Temperature 20±2 ℃, Ambient humidity 65±5% RH, Operating frequency 30 operations/min
Terminal specificationsPush-In Plus Terminal Block
Permissible operating frequencyElectrical: Max. 30 operations / 1 minute
Mechanical: Max. 30 operations / 1 minute
Insulation resistance100 MΩ min. (at 500 VDC, Not available for lighting units)
Dielectric strengthBetween each terminal of the same polarities: 2500 VAC 50/60 Hz 1 min (Not available for lighting units)
Between each terminaland ground: 2500 VAC 50/60 Hz 1 min
(Initial value)
Vibration resistance10 to 55 Hz, 1.5 mm double amplitude (malfunction within 1 ms)
Shock resistanceMalfunction: 1000 m/s2 max. (malfunction within 1 ms)
Ambient temperature rangeOperating: -25 to 55 ℃ (with no freezing or condensation)
Storage: -40 to 80 ℃
Ambient humidity rangeOperating: 35 to 85 %
Degree of protectionFront panele: IP66
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
A30NW-2ML-TOA-P100-OAについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。