商品概要

画像をクリックすると大きくなります

Subminiature Pushbutton Switch (Cylindrical 10.5-dia.), Round type, Buttons color: White

在庫/販売状況

2026/04/08 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 330

詳細情報

Ratings

情報更新:2024/07/25

TypeSubminiature Pushbutton Switch
ShapeCylindrical type (10.5 mm dia.)
Lighted/Non-lightedNon-lighted
Operating portionShape of operating portionRound type
Color of operating portionWhite
Operating functionMomentary
Contact ratingContact formSPDT
Ratings (AC)Resistive load: 5 A at 125 VAC/3 A at 250 VAC
Ratings explanationConditions: Temperature 20±2 ℃, Ambient humidity 65±5% RH, Operating frequency 20 operations/min
Terminal specificationsSolder terminal
Inrush currentNC: 20 A max.
NO: 10 A max.
Dielectric strengthBetween each terminal of the same polarities: 1000 VAC 50/60 Hz 1 min
Between live-metallic part and ground: 1500 VAC 50/60 Hz 1 min
Between each terminal and non-live-metallic part: 1500 VAC 50/60 Hz 1 min
Ambient temperature rangeOperating: -25 to 80 ℃ (with no freezing or condensation)
Ambient humidity rangeOperating: 45 to 85 %
Degree of protectionIP00
Classification of protection against electric shockClass II
PTI (Tracking characteristic)175
Pollution degree3 (IEC947-5-1)

Operating characteristics

Operating Force (OF)1.47 N min.
Release Force (RF)0.10 N min.
Pre-Travel (PT)0.8 N.m max.
Total Travel (TT)1.4 mm max.
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
A2A-4Wについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。