商品概要
画像をクリックすると大きくなります
Subminiature Pushbutton Switch (Cylindrical 10.5-dia.), Round type, Buttons color: Blue
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 330 |
詳細情報
Ratings
情報更新:2024/07/25
| Type | Subminiature Pushbutton Switch | |
|---|---|---|
| Shape | Cylindrical type (10.5 mm dia.) | |
| Lighted/Non-lighted | Non-lighted | |
| Operating portion | Shape of operating portion | Round type |
| Color of operating portion | Blue | |
| Operating function | Momentary | |
| Contact rating | Contact form | SPDT |
| Ratings (AC) | Resistive load: 5 A at 125 VAC/3 A at 250 VAC | |
| Ratings explanation | Conditions: Temperature 20±2 ℃, Ambient humidity 65±5% RH, Operating frequency 20 operations/min | |
| Terminal specifications | Solder terminal | |
| Inrush current | NC: 20 A max. NO: 10 A max. | |
| Dielectric strength | Between each terminal of the same polarities: 1000 VAC 50/60 Hz 1 min Between live-metallic part and ground: 1500 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 1500 VAC 50/60 Hz 1 min | |
| Ambient temperature range | Operating: -25 to 80 ℃ (with no freezing or condensation) | |
| Ambient humidity range | Operating: 45 to 85 % | |
| Degree of protection | IP00 | |
| Classification of protection against electric shock | Class II | |
| PTI (Tracking characteristic) | 175 | |
| Pollution degree | 3 (IEC947-5-1) | |
Operating characteristics
| Operating Force (OF) | 1.47 N min. |
|---|---|
| Release Force (RF) | 0.10 N min. |
| Pre-Travel (PT) | 0.8 N.m max. |
| Total Travel (TT) | 1.4 mm max. |
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
A2A-4Aについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。