商品概要

画像をクリックすると大きくなります

Pushbutton Switch (22-dia.), Non-lighted, Plastic bezel, Mushroom, Momentary, Button color: Red (Opaque), IP66, Push-In Plus terminal block, Contacts: NC/NC/NC

Pushbutton Switch (22-dia.), Non-lighted, Plastic bezel, Mushroom, Momentary, Button color: Red (Opaque), IP66, Push-In Plus terminal block, Contacts: NC/NC/NC

在庫/販売状況

2026/11/12 00:00 情報更新
在庫/販売状況 ご利用条件
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 1,920

詳細情報

Ratings

情報更新:2026/05/21

TypePushbutton Switch
ShapeCylindrical type (22/25 mm dia.)
Lighted/Non-lightedNon-lighted
Operating portionShape of operating portionMushroom medium size (40 mm dia.)
Color of operating portionRed
Transparency/OpacityOpacity
Operating functionMomentary
Bezel materialResin
LoadFor General load
Minimum applicable load6 mA at 5 VDC
Contact blocks constitutionUnit position 1: NC
Unit position 2: NC
Unit position 3: NC
Contact ratingContact form3PST-NC
Rated through current10 A
Ratings (AC)Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 A at 240 VAC/2 A at 380 VAC/2 A at 440 VAC
Inductive load (AC-15): 10 A at 24 VAC/6 A at 120 VAC/3 A at 240 VAC/1.9 A at 380 VAC/1.6 A at 440 VAC
Ratings (DC)Resistive load (DC-12): 8 A at 24 VDC/2.2 A at 120 VDC/1.1 A at 240 VDC
Inductive load (DC-13): 4 A at 24 VDC/1.1 A at 120 VDC/0.55 A at 240 VDC
Ratings explanationConditions: Temperature 20±2 ℃, Ambient humidity 65±5% RH, Operating frequency 30 operations/min
Terminal specificationsPush-In Plus Terminal Block
Permissible operating frequencyElectrical: Max. 30 operations / 1 minute
Mechanical: Max. 60 operations / 1 minute
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminaland ground: 2500 VAC 50/60 Hz 1 min
Between each terminal of the same polarities: 2500 VAC 50/60 Hz 1 min
(Initial value)
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction within 1 ms)
Shock resistanceMalfunction: 1000 m/s2 max. (malfunction within 1 ms)
Ambient temperature rangeOperating: -25 to 70 ℃ (with no freezing or condensation)
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
A22NN-BMM-NRA-P222-NNについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。