商品概要

画像をクリックすると大きくなります

Pushbutton Switch (22-dia.), Lighted, Plastic bezel, Mushroom, Momentary, Button color: White, IP66, Push-In Plus terminal block, Contacts: NC/Lighting Unit/NC, LED lamp color: White, LED Lamp voltage: 100/110/120 VAC

Pushbutton Switch (22-dia.), Lighted, Plastic bezel, Mushroom, Momentary, Button color: White, IP66, Push-In Plus terminal block, Contacts: NC/Lighting Unit/NC, LED lamp color: White, LED Lamp voltage: 100/110/120 VAC

在庫/販売状況

2026/11/12 00:00 情報更新
在庫/販売状況 ご利用条件
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 3,050

詳細情報

Ratings

情報更新:2026/05/21

TypePushbutton Switch
ShapeCylindrical type (22/25 mm dia.)
Lighted/Non-lightedLighted
Operating portionShape of operating portionMushroom medium size (40 mm dia.)
Color of operating portionWhite
Transparency/OpacityTransparent
Operating functionMomentary
Bezel materialResin
LoadFor General load
Minimum applicable load6 mA at 5 VDC
Contact blocks constitutionUnit position 1: NC
Unit position 2: Lighting Units
Unit position 3: NC
LampMethod of lamp unitLED lamp
Lamp colorWhite
Rated voltage100 VAC, 110 VAC, 120 VAC
Operating voltage100 VAC±10%
110 VAC±10%
100 to 130 VAC
Rated current5 mA
Contact ratingContact formDPST-NC
Rated through current10 A
Ratings (AC)Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 A at 240 VAC/2 A at 380 VAC/2 A at 440 VAC
Inductive load (AC-15): 10 A at 24 VAC/6 A at 120 VAC/3 A at 240 VAC/1.9 A at 380 VAC/1.6 A at 440 VAC
Ratings (DC)Resistive load (DC-12): 8 A at 24 VDC/2.2 A at 120 VDC/1.1 A at 240 VDC
Inductive load (DC-13): 4 A at 24 VDC/1.1 A at 120 VDC/0.55 A at 240 VDC
Ratings explanationConditions: Temperature 20±2 ℃, Ambient humidity 65±5% RH, Operating frequency 30 operations/min
Terminal specificationsPush-In Plus Terminal Block
Permissible operating frequencyElectrical: Max. 30 operations / 1 minute
Mechanical: Max. 60 operations / 1 minute
Insulation resistance100 MΩ min. (at 500 VDC, Not available for lighting units)
Dielectric strengthBetween each terminaland ground: 2500 VAC 50/60 Hz 1 min
Between each terminal of the same polarities: 2500 VAC 50/60 Hz 1 min (Not available for lighting units)
(Initial value)
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction within 1 ms)
Shock resistanceMalfunction: 1000 m/s2 max. (malfunction within 1 ms)
Ambient temperature rangeOperating: -25 to 55 ℃ (with no freezing or condensation)
Storage: -40 to 80 ℃ (with no freezing or condensation)
Ambient humidity rangeOperating: 35 to 85 %
Classification of protection against electric shockClass II
PTI (Tracking characteristic)175
Pollution degree3 (EN60947-5-1)

Dimensions

情報更新:2026/05/21

Mounting hole dimensions

情報更新:2026/05/21

RoHS/REACH対応状況

情報更新:2026/11/04

EU RoHS

対応状況 対応予定月 非含有証明書
対応済み ダウンロードはこちら

中国 RoHS

中国 RoHS表
Pb Hg Cd Cr(VI) PBBs PBDEs DBP DIBP BBP DEHP 環境保護
使用期限
O O O O O O O O O O e
  • "対応済み"や非含有の記載がされた商品であっても、流通在庫等で未対応品が混在する可能性があります。
  • 非含有品が必要な際は、弊社営業部門もしくは販売店へお問い合わせください。

規格認証/適合状況

A22NL-BMM-TWA-P202-WDについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。