商品概要

画像をクリックすると大きくなります

Pushbutton Switch (22-dia.), Lighted, Plastic bezel, Full guard, Alternate, Button color: Yellow, IP66, Screw terminal block, Contacts: NO/Lighting Unit/NC, LED lamp color: Yellow, LED Lamp voltage: 12 VAC/DC

在庫/販売状況

2025/09/17 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 2,450
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
Color of operating portionYellow
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
Unit position 2: Lighting Units
Unit position 3: NC
LampMethod of lamp unitLED lamp
Lamp colorYellow
Rated voltage12 VAC/VDC
Operating voltage12 VAC/VDC±10%
Rated current12 mA
Contact ratingContact formSPST-NO+SPST-NC
Rated through current10 A
Ratings (AC)Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 A at 240 VAC/2 A at 380 VAC/2 A at 440 VAC
Inductive load (AC-15): 10 A at 24 VAC/6 A at 120 VAC/3 A at 240 VAC/1.9 A at 380 VAC/1.6 A at 440 VAC
Ratings (DC)Resistive load (DC-12): 8 A at 24 VDC/2.2 A at 120 VDC/1.1 A at 240 VDC
Inductive load (DC-13): 4 A at 24 VDC/1.1 A at 120 VDC/0.55 A at 240 VDC
Ratings explanationConditions: Temperature 20±2 ℃, Ambient humidity 65±5% RH, Operating frequency 30 operations/min
Terminal specificationsScrew terminal (M3.5)
Permissible operating frequencyElectrical: Max. 30 operations / 1 minute
Mechanical: Max. 60 operations / 1 minute
Insulation resistance100 MΩ min. (at 500 VDC, Not available for lighting units)
Dielectric strengthBetween each terminaland ground: 2500 VAC 50/60 Hz 1 min
Between each terminal of the same polarities: 2500 VAC 50/60 Hz 1 min (Not available for lighting units)
(Initial value)
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction within 1 ms)
Shock resistanceMalfunction: 1000 m/s2 max. (malfunction within 1 ms)
Ambient temperature rangeOperating: -25 to 55 ℃ (with no freezing or condensation)
Storage: -40 to 80 ℃ (with no freezing or condensation)
Ambient humidity rangeOperating: 35 to 85 %
Classification of protection against electric shockClass II
PTI (Tracking characteristic)175
Pollution degree3 (EN60947-5-1)
WeightApprox. 65 g

Operating characteristics

Total Travel Force (TTF)18 N max.
Total Travel (TT)6 mm max.