商品概要
画像をクリックすると大きくなります
Knob-type Selector Switch (Cylindrical 16-dia.), Lighted, Rectangular, Green, LED, Voltage Reduction Unit(110 VAC/VDC), 2 notches, Manual reset, DPDT, Screw-less Clamp, IP65 oil-resistant type
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 4,000 |
詳細情報
Ratings
情報更新:2025/03/17
| Type | Knob-type selector switch | |
|---|---|---|
| Shape | Cylindrical type (16 mm dia.) | |
| Lighted/Non-lighted | Lighted | |
| Number of notch | 2 notches | |
| Operating portion | Shape of operating portion | Rectangular |
| Color of operating portion | Green | |
| Reset method | Manual | |
| Load | General load/Micro load | |
| Minimum applicable load | 1 mA at 5 VDC | |
| Lamp | Method of lamp unit | LED |
| Lamp color | Green | |
| Rated voltage | 110 VAC/VDC | |
| Operating voltage | 100/110 VAC/VDC (90 to 121 VAC/VDC) | |
| Contact rating | Contact form | DPDT |
| Ratings (AC) | Resistive load: 5 A at 125 VAC/3 A at 250 VAC | |
| Ratings (DC) | Resistive load: 3 A at 30 VDC | |
| Ratings explanation | Conditions: No vibration and no shock, Temperature 20±2 ℃, Operating frequency 20 operations/min | |
| Terminal specifications | Quick connector | |
| Permissible operating frequency | Electrical: Max. 10 operations / 1 minute Mechanical: Max. 20 operations / 1 minute | |
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between each terminal of the same polarities: 1000 VAC 50/60 Hz 1 min Between each terminal of the different polarities: 2000 VAC 50/60 Hz 1 min Between each terminaland ground: 2000 VAC 50/60 Hz 1 min Between lamp terminals: 1000 VAC 50/60 Hz 1 min (with LED not mounted) | |
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.) | |
| Shock resistance | Destruction: 500 m/s2 max. Malfunction: 150 m/s2 max. (malfunction time is 1 ms max.) | |
| Ambient temperature range | Operating: -10 to 55 ℃ (with no freezing or condensation) Storage: -25 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity range | Operating: 35 to 85 % | |
| Degree of protection | IP65 oil-resistant type | |
| Classification of protection against electric shock | Class II | |
| PTI (Tracking characteristic) | 175 | |
| Pollution degree | 3 (IEC60947-5-1) | |
Operating characteristics
| Operating Force (OF) | 0.1 N.m max. |
|---|---|
| Set Position (SP) | 90 ±5 ° |
Mounting hole dimensions
情報更新:2025/03/17

Applicable load diagram
情報更新:2025/03/17