商品概要
画像をクリックすると大きくなります
Non-Ferrous-Metal-Detecting Proximity Sensor, Amplifier Unit, NPN output, Pre-wired model, 2 m
在庫/販売状況
2025/05/07 00:00 情報更新販売状況 | 販売中 |
---|---|
機種区分 | 標準在庫機種 |
在庫状況 | △ |
標準価格(税別) | ¥ 17,900 |
詳細情報
Ratings/Performance
情報更新:2024/08/08
Sensing head size | 10 mm x 32.5 mm x 76 mm |
---|---|
Type | Amplifier Unit |
Power source | DC Three-wires models |
Power supply voltage | 12 to 24 VDC±10% ripple (p-p) 10% max. |
Power consumption | at 24 VDC, current consumption: 45 mA: 1080 mW |
Control output (Output type) | NPN open collector |
Control output (Switching capacity) | 100 mA max. (26.4 VDC max.) |
Control output (Residual voltage) | 1 V max. |
Indicator | Operation indicator (orange) |
Operation mode | NO/NC selectable |
Sensitivity setting | Teaching / manual adjustment |
Self-diagnostic output | Error content display (Sensor disconnection, Sensor short-circuit, and output short-circuit) |
Protective circuit | Power supply reverse polarity protection Output short-circuit protection |
Ambient temperature (Operating) | -10 to 55 ℃ |
Ambient temperature (Storage) | -25 to 70 ℃ |
Ambient humidity (Operating) | 35 to 85 % |
Ambient humidity (Storage) | 35 to 85 % |
Temperature influence | ±10% max. of sensing distance at 23 ℃ in the temperature range of −10 to 55 ℃ |
Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±10% range |
Insulation resistance | Between charged parts and the case: 20 MΩ or higher (500 VDC megger) |
Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 150 Hz, 1.5 mm double amplitude or 100 m/s2 each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 300 m/s2 3 times each in X, Y and Z directions |
Degree of protection | IEC: IP50 (with Sensor cable connected and protective cover attached) |
Connection method | Pre-wired models (2 m) |
Weight | Package: Approx. 100 g |
Material | Case: Polybutylene terephthalate (PBT) Cover: Polycarbonate Cable connecting screw: Iron zinc plating |
Accessories | Instruction manual, Mounting Bracket |
Amplifier unit/sensor head of combination | E2CY-C2A, E2CY-C2AF, E2CY-V3A, E2CY-X1R5A, E2CY-C1R5A-1 |