商品概要
画像をクリックすると大きくなります
Solid State Relay, Phototriac, Applied output load: 3 A at 100 to 240 VAC, Rated input voltage: 12 VDC, Without Zero cross function, With Operating indicator, Plug-in terminal, Certified by UL, CSA, and EN (TÜV certification)
在庫/販売状況
2025/07/16 00:00 情報更新販売状況 | 販売中 |
---|---|
機種区分 | 受注生産機種 |
在庫状況 | |
標準価格(税別) | ¥ 3,500 |
詳細情報
- Ratings / Performance
- Outline drawing
- Connection diagra
- Characteristic chart
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings / Performance
情報更新:2024/11/15
Ratings
Product classification | Relay compatible | |
---|---|---|
Isolation method | Phototriac | |
Zero cross function | None | |
Operating indicator | Equipped | |
Terminal structure | Plug-in terminal | |
Mounting | Socket | |
Input | Rated voltage | 12 VDC |
Operating voltage range | 9.6 to 14.4 VDC | |
Input impedance | 900 Ω±20% | |
Operate voltage | 9.6 V max.DC | |
Release voltage | 1 V min.DC | |
Output | Rated load voltage | 100 to 240 VAC |
Load voltage range | 75 to 264 VAC | |
Load current | 0.1 to 3 A (at 40 ℃) | |
Inrush current resistivity | 45 A (60 Hz 1 cycle) |
Performance
Operate time | 1 ms max. |
---|---|
Release time | 1/2 cycle of load power source + 1 ms max. |
Output ON voltage drop | 1.6 V max. (RMS) |
Leakage current | 2.5 mA max. (at 100 VAC) 5 mA max. (at 200 VAC) |
Insulation resistance | 100 MΩ min. (at 500 VDC) |
Dielectric strength | 2000 VAC 50/60 Hz 1 min |
Vibration resistance | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
Shock resistance | 1000 m/s2 |
Ambient temperature (Operating) | -30 to 80 ℃ (with no freezing or condensation) |
Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
Ambient humidity (Operating) | 45 to 85 % |
Weight | Approx. 50 g |
Other feature | Certified by UL, CSA, and EN (VDE) |
Connecting socket | PT08/ PTF08A/ PT08-0/ PT08QN/ PTF-08-PU/ PTFZ-08-E |
Outline drawing
情報更新:2024/11/15

Connection diagra
情報更新:2024/11/15
Terminal arrangement and internal connection

Characteristic chart
情報更新:2024/11/15
Load current-ambient temperature

Inrush current resistivity (Non-repetitive)