商品概要
画像をクリックすると大きくなります
Switch Mode Power Supply, Capacity 150 W, Output voltage 24 V, Covered/DIN track mounting type, Screw terminal block, Uncertified models by BIS Standards
在庫/販売状況
2025/09/05 00:00 情報更新販売状況 | 販売中 |
---|---|
機種区分 | 標準在庫機種 |
在庫状況 | 〇 |
標準価格(税別) | ¥ 10,700 |
詳細情報
Specifications
情報更新:2025/09/04
Power rating | 150 W | |
---|---|---|
Output voltage | 24 VDC | |
Efficiency | 87 % typ. (at 100 VAC input) 89 % typ. (at 200 VAC input) 90 % typ. (at 230 VAC input) | |
Input | Rated input voltage | 100 to 240 VAC |
Allowable input voltage variable range | 85 to 264 VAC (Single-phase) 80 to 370 VDC | |
Frequency | 50/60Hz (47 to 450 Hz) | |
Rated input current | 3 A typ. (at 100 VAC input) 1.8 A typ. (at 200 VAC input) | |
Leakage current | 0.5 mA max. (at 100 VAC input) 1 mA max. (at 200 VAC input) | |
Inrush current (cold start at 25 ℃) | 14 A typ. (at 100 VAC input) 28 A typ. (at 200 VAC input) | |
Output | Rated output current | 6.5 A |
Output voltage variable range | -10 to +15 % (With V.ADJ) | |
Ripple | 110 mV(p-p) max. | |
Static input variation influence | 0.5 % max. | |
Static load variation influence | 1.0 % max. | |
Ambient temperature variation influence | 0.05 %/℃ max. | |
Start up time | 1000 ms max. (at 100 VAC input) 1000 ms max. (at 200 VAC input) | |
Hold time | 10 ms typ. (at 100 VAC input) 55 ms typ. (at 200 VAC input) | |
Additional functions | Overload protection | Yes, automatic reset |
Overvoltage protection | Yes, Shut off the input voltage and turn on the input again | |
Overheat protection | No | |
Series operation | Yes (Up to 2 Power Supplies with external diode) | |
Parallel operation | No (However, backup operation is possible, external diodes required.) | |
Output indicator | Yes (color: green) | |
Insulation | Dielectric strength | Between all input terminals and all output terminals: 3 kVAC for 1 min, Cut-off current: 20 mA Between all input terminals and PE terminals: 2 kVAC for 1 min, Cut-off current: 20 mA Between all output terminals and PE terminals: 1 kVAC for 1 min, Cut-off current: 20 mA |
Insulation resistance | Between all output terminals and all input terminals/PE terminals: 100 MΩ min., at 500 VDC | |
Environment | Vibration resistance | 10 to 55 Hz, 4.5 G max., 0.375 mm single amplitude in each 3 directions for 2 hours |
Shock resistance | 150 m/s2, in each 6 directions 3 times | |
Altitude | 3000 m max. | |
Ambient temperature (Operating) | -20 to 70 ℃ (with no freezing or condensation) | |
Ambient temperature (Storage) | -25 to 75 ℃ (with no freezing or condensation) | |
Ambient humidity (Operating) | 90 %RH max. | |
Ambient humidity (Storage) | 90 %RH max. | |
Reliability | Life expectancy | 10 years min. (at rated input, a load rate of 50% load, under the temperature of 40 ℃ max., standard mounting) |
Construction | Construction | Covered type |
Connection | Terminal blocks | |
Terminal type | Screw terminal | |
Mounting | DIN track mounting | |
Cooling fan | Cooling fan No | |
Weight (Main) | 500 g max. |
Note
Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.
Dimension
情報更新:2025/09/04

Mounting
情報更新:2025/09/04
Mounting state

Connection diagram
情報更新:2025/09/04
Terminal arrangement

Block diagram

Derating curve
情報更新:2025/09/04