商品概要

画像をクリックすると大きくなります

Miniature Total Counter, 8 digit, Voltage input, backlight Equipped, Reset key Equipped, Black

在庫/販売状況

2025/05/09 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 7,900

詳細情報

Ratings/Specifications

情報更新:2024/11/20

FunctionTotal Counter
CounterCount range0 to 99999999
Max. counting speed30 Hz/1 kHz (switching)
(ON/OFF ratio 1:1)
Minimum input signal width30 Hz: 16.7 ms
1 kHz: 0.5 ms
Input modeIncrement (UP)
Reset systemExternal and manual reset
InputInput signalCount input, Reset
Input methodVoltage input
Voltage inputHight level: 4.5 to 30 VDC
Low level: 0 to 2 VDC (Input resistance Approx. 4.7 kΩ)
Reset timeExternal reset20 ms
Manual reset20 ms
DisplayDisplay methodBacklit transmissive LCD
Digits8 digit
Character height8.6 mm (Black)
Zero suppressionEquipped
Key protectionKey protect Switch
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-25 to 65 ℃ (with no freezing or condensation)
Ambient humidity (Operating)25 to 85 %
Insulation resistanceBetween current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min. (at 500 VDC)
Between backlight power terminals and count input/reset terminals: 100 MΩ min. (at 500 VDC)
Dielectric withstand voltageBetween current carrying terminals and exposed non-current carrying metal parts: 1000 VAC 50/60 Hz 1 min
Between backlight power terminals and count input/reset terminals: 1000 VAC 50/60 Hz 1 min
Impulse withstand voltageBetween current carrying terminals and exposed non-current carrying metal parts: 4.5 kV
Noise immunityBetween count input terminals: ±600 V
Between reset terminals: ±600 V
Between backlight power terminals: ±480 V
square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise)
Static immunity±8 kV (malfunction)
Vibration resistanceDestruction: 10 to 55 Hz, 0.375 mm single amplitude each in 3 directions for 2 h
Malfunction: 10 to 55 Hz, 0.15 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 300 m/s2, 3 times each in 6 directions
Malfunction: 200 m/s2, 3 times each in 6 directions
Degree of protectionCase front: IP66, NEMA 4 (indoors), and UL Type 4X (indoors)
External connection methodScrew terminal
Case colorBlack (Munsell N1.5)
WeightApprox. 65 g

Dimensions

情報更新:2024/11/20

Terminal arrangement

情報更新:2024/11/20

Input connection diagram

情報更新:2024/11/20

Voltage input:
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
Yes No No No No No