商品概要

画像をクリックすると大きくなります

Liquid Level Photomicrosensor, with Built-in Amplifier for Pipe-mounting, Through-beam, Dark-ON/Light-ON (selectable), NPN output, Pre-wired model, 1 m

在庫/販売状況

2025/05/16 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 10,400

詳細情報

Ratings/Performance

情報更新:2024/07/25

TypeTubemounting
Sensing methodThrough-beam type
Operation modeDark-ON/Light-ON (selectable)
Applicable pipeAny 6 to 13 mm diameter pipe with a wall thickness of 1 mm that is made of FEP or any other material as transparent as FEP.
Standard sensing objectLiquids in pipes (High-viscosity liquids or liquids with floating materials may not be detected.)
Light source (Peak wavelength)GaAs infrared LED (940 nm)
IndicatorLight indicator GaP (Red LED: Peak wavelength of 700 nm)
Power supply voltage12 to 24 VDC ±10%
ripple (p-p) 5 % max.
Current consumptionAverage value: 30 mA max.
Peak: 80 mA max.
Control outputOutput typeNPN open collector output
Load power supply voltage5 to 24 VDC
Load curren100 mA max.
Residual voltageat 100 mA load current: 0.8 V max.
at 40 mA load current: 0.4 V max.
Illumination on the surface receiverIncandescent light, sunlight: 3000 lx max.
Ambient temperatureOperating: -10 to 55 ℃ (with no freezing or condensation)
Storage: -25 to 65 ℃ (with no freezing or condensation)
Ambient humidityOperating: 5 to 85 % (with no condensation)
Storage: 5 to 95 % (with no condensation)
Vibration resistanceDestruction: 10 to 500 Hz, 1.0 mm single amplitude or acceleration 150 m/s2, 3 times each in X, Y, and Z directions (11 min/sweeps)
Shock resistanceDestruction: 500 m/s2 for 3 times each in X, Y, and Z directions
Degree of protectionIP50
Connection methodPre-wired models
Cable length1 m
WeightPackage: Approx. 55 g
MaterialCase: Polycarbonate (PC)
Cover: Polycarbonate (PC)
AccessoriesCable tie, slip protection tube, Instruction manual

Dimensions

情報更新:2024/07/25

I/O Circuit diagram
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
Yes No Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No