商品概要
画像をクリックすると大きくなります
Small Enclosed Switch, Sealed plunger, Rubber bushing for vinyl cabtire cable
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 4,950 |
詳細情報
Ratings / Performance
情報更新:2025/09/04
| Shape/Structure | Enclosed Limit switches |
|---|---|
| ctuator | Sealed plunger 8.3 dia. Stainless steel plunger |
| Frequency | 50/60 Hz |
| Contact form | SPDT |
| Load | General load |
| Ratings (AC): Non-Inductive load | Resistive load: 10 A at 125 VAC/10 A at 250 VAC Lamp load: 2 A at 125 VAC/1.5 A at 250 VAC Inductive load: 10 A at 125 VAC/10 A at 250 VAC Motor load: 3 A at 125 VAC/2 A at 250 VAC |
| Ratings (DC): Non-Inductive load | Resistive load: 10 A at 8 VDC/10 A at 14 VDC/6 A at 30 VDC/0.6 A at 125 VDC/0.3 A at 250 VDC Lamp load: 2 A at 8 VDC/3 A at 14 VDC/3 A at 30 VDC/0.1 A at 125 VDC/0.05 A at 250 VDC Inductive load: 6 A at 8 VDC/6 A at 14 VDC/4 A at 30 VDC/0.6 A at 125 VDC/0.3 A at 250 VDC Motor load: 6 A at 8 VDC/6 A at 14 VDC/4 A at 30 VDC/0.1 A at 125 VDC/0.05 A at 250 VDC |
| Inrush current | NC: 24 A max. NO: 24 A max. |
| Ambient temperature | Operating: -10 to 80 ℃ (with no icing) |
| Ambient humidity | 35 to 95 % |
| Permissible operating speed | 0.1 mm/s to 0.5 m/s |
|---|---|
| Permissible operating frequency | Electrical: 60 operations / 1 min max. Mechanical: 120 operations / 1 minute max. |
| Contact resistance (Initial value) | 15 mΩ max. |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz 1 min |
| Durability | Electrical: 300,000 operations min. (10 A at 125 VAC) Mechanical: 1,500,000 operations min. |
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude |
| Shock resistance | Destruction: 1,000 m/s2 max. Malfunction: 300 m/s2 max. |
| Degree of protection | IP60 |
| Operating Force (OF) | Standard value 22.26 N max. |
|---|---|
| Release Force (RF) | Standard value 2.23 N min. |
| Pre-Travel (PT) | Standard value 2 mm max. |
| Movement Differential (MD) | Standard value 0.8 mm max. |
| Over-Travel (OT) | Standard value 6.3 mm min. |
| Operating Position (OP) | Standard value 61.1±0.8 mm |
Circuits configuration
情報更新:2025/09/04
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
| UL認証 | CSA認証 | CEマーキング適合 | CCC認証 | 電波法 |
|---|---|---|---|---|
| No | No | No | Yes | N/A |