商品概要

画像をクリックすると大きくなります

Small Enclosed Switch, Cam roller arm, Counterclockwise operation type (One-way operation), Rubber bushing for vinyl cabtire cable

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 6,100

詳細情報

Ratings / Performance

情報更新:2025/09/04

Shape/StructureEnclosed Limit switches
Operation typeCounterclockwise operation type (One-way operation)
ctuatorCam roller arm
Stainless steel roller arm
Frequency50/60 Hz
Contact formSPDT
LoadGeneral load
Ratings (AC): Non-Inductive loadResistive load: 10 A at 125 VAC/10 A at 250 VAC
Lamp load: 2 A at 125 VAC/1.5 A at 250 VAC
Inductive load: 10 A at 125 VAC/10 A at 250 VAC
Motor load: 3 A at 125 VAC/2 A at 250 VAC
Ratings (DC): Non-Inductive loadResistive load: 10 A at 8 VDC/10 A at 14 VDC/6 A at 30 VDC/0.6 A at 125 VDC/0.3 A at 250 VDC
Lamp load: 2 A at 8 VDC/3 A at 14 VDC/3 A at 30 VDC/0.1 A at 125 VDC/0.05 A at 250 VDC
Inductive load: 6 A at 8 VDC/6 A at 14 VDC/4 A at 30 VDC/0.6 A at 125 VDC/0.3 A at 250 VDC
Motor load: 6 A at 8 VDC/6 A at 14 VDC/4 A at 30 VDC/0.1 A at 125 VDC/0.05 A at 250 VDC
Inrush currentNC: 24 A max.
NO: 24 A max.
Ambient temperatureOperating: -10 to 80 ℃ (with no icing)
Ambient humidity35 to 95 %

Permissible operating speed0.5 mm/s to 0.5 m/s
Permissible operating frequencyElectrical: 60 operations / 1 min max.
Mechanical: 120 operations / 1 minute max.
Contact resistance (Initial value)15 mΩ max.
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min
Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz 1 min
DurabilityElectrical: 300,000 operations min. (10 A at 125 VAC)
Mechanical: 1,500,000 operations min.
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude
Shock resistanceDestruction: 1,000 m/s2 max.
Malfunction: 300 m/s2 max.
Degree of protectionIP60

Operating Force (OF)Standard value 6.69 N max.
Release Force (RF)Standard value 1.12 N min.
Pre-Travel (PT)Standard value 30 ° max.
Movement Differential (MD)Standard value 10 ° max.
Over-Travel (OT)Standard value 55 ° min.

Circuits configuration

情報更新:2025/09/04
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
No No No Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No