| 形式 | 定格 | Environmental Category | 極数 | 操作コイル定格 |
|---|---|---|---|---|
| 形MY( ) (New model) |
--- | ENV2,3 | 2 | 6~240V AC 6~125V DC |
| --- | ENV2,3 | 4 | ||
| 形MY( ) (New modelを除く) |
--- | ENV2,3 | 2 | 6~240V AC 6~220V DC |
| --- | ENV2,3 | 4 | ||
| 形LY( ) | --- | ENV1,2 | 2 | 6~240V AC 6~125V DC |
| --- | ENV1,2 | 4 | ||
| 形MK2(P) | --- | ENV1,2,3 | 2 | 6~240V AC 6~200V DC |
| 形MK3(P) | --- | ENV1,2,3 | 3 | |
| 形MK□ZP | --- | ENV1,2,3 | 2 3 |
|
| 形MM□(B) | --- | ENV1,2,3 | 2 3 4 |
6~240V AC 6~220V DC |
| 形MM□X(B) | --- | ENV1,2,3 | ||
| 形MM□P | --- | ENV1,2,3 | ||
| 形MM□XP | --- | ENV1,2,3 | ||
| 形MM□K(B) | --- | ENV1,2,3 | 2 3 4 |
6~200V AC 6~220V DC |
| 形MM□XK(B) | --- | ENV1,2,3 | ||
| 形MM□KP | --- | ENV1,2,3 | ||
| 形MM□XKP | --- | ENV1,2,3 | ||
| 形MYA (-LA12、-LB12を除く) |
--- | ENV1,2 | --- | 6~240V AC 6~125V DC |
| 形G2R | --- | ENV2,3 | 1 2 |
6~240V AC 3~110V DC |
| 形G2RV-ST | --- | ENV2 | 1 | 24~230V AC 12~48V DC |
© Copyright OMRON Corporation 1996 - 2026.
All Rights Reserved.