Welding Proximity Sensors E2EW Series Introduction
This video demonstrates that the E2EW Proximity Sensor with provides equivalent sensing distances for both iron and aluminum. It also shows that the sensor withstands harsh environments and enables real-time monitoring via IO-Link for maintenance.
この動画の関連情報
あわせて見たい動画
溶接工程向け近接センサ E2EWシリーズ 商品紹介
検出距離を従来比約2倍以上に高め、鉄とアルミが同等の検出距離であることを実際のワークを用いた実証動画でご覧ください。 過酷な環境でも壊れにくいスパッタ対...
Distance-settable Photoelectric Sensor E3AS Series Product Introduction "Flexible to design with no need for reflectors"
Retro-reflective sensors are used to detect difficult workpieces or where long sensing distance is needed. Designing with retro-reflective sensors is...
Distance-settable Photoelectric Sensor E3AS Series Product Introduction "Antifouling coated sensing surface reduces false detections"
When a sensor malfunction or breakage due to the environment causes a line stoppage during mass production, it can take a long time to restart. With t...
Distance-settable Photoelectric Sensor E3AS Series Product Introduction "Curved, glossy, or casting surfaces can be detected"
When difficult-to-detect workpieces (curved, glossy, or casting surfaces) cannot be detected correctly, sensors need to be reselected or adjusted. The...
Distance-settable Photoelectric Sensor E3AS Series Product Introduction "Versatile installation allows flexible design"
Sensor space limitations make equipment design and retrofit work complicated, resulting in time-consuming work. The E3AS Series can be installed in ch...
Distance-settable Photoelectric Sensor E3AS Series Product Introduction "Easy to commission and maintain with no reliance on people's skills"
E3AS Sensors allow virtually anyone to easily set optimal settings using the teaching method, eliminating rework due to problems during commissioning.